Aeroquip by Danfoss
1Z25DSB16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S25DSB16
1Z25DSB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC606B, GH466, GH506 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.97 in | |
| Hose cut-off factor | 3.61 in | |
| Item type | Fitting Assembly | |
| Product Height | 2.99 in | |
| Product Length/Depth | 6.17 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 55.16 in³ | |
| Product Weight | 2.62 lb | |
| Product Width | 2.99 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M42X2 | |
| Trade Name | 1Z Series |