Aeroquip by Danfoss
1Z32CTA24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32CTA24
1Z32CTA24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Construction style | Crimp | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 6.71 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series |