Aeroquip by Danfoss
1Z32CTF24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32CTF24
1Z32CTF24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 30 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC606B, GH466, GH506 | |
| Construction style | Crimp | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 7.19 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 6.7 lb | |
| Product Height | 1.37 in | |
| Product Length/Depth | 10.26 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 41.747 in³ | |
| Product Width | 2.97 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series | |
| UPC | 678146134295 |