Aeroquip by Danfoss
1Z32DSA20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32DSA20
1Z32DSA20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC606B, GH466, GH506 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.36 in | |
| Hose cut-off factor | 4.67 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 3.56 lb | |
| Product Height | 2.36 in | |
| Product Length/Depth | 7.61 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 47.234 in³ | |
| Product Weight | 3.56 lb | |
| Product Width | 2.63 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M52X2 | |
| Trade Name | 1Z Series |