Aeroquip by Danfoss
1ZA20FR16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA20FR16
1ZA20FR16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 | |
| Construction style | Crimp | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 1.63 in | |
| Packaged Weight | 1.83 lb | |
| Product Length/Depth | 4.19 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Weight | 1.83 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 | |
| Trade Name | 1Z Series | |
| UPC | 678146134486 |