Aeroquip by Danfoss
1ZA20FRA16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA20FRA16
1ZA20FRA16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 | |
| Construction style | Crimp | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Packaged Weight | 2.24 lb | |
| Product Length/Depth | 6.45 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Weight | 2.24 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 | |
| Trade Name | 1Z Series |