Aeroquip by Danfoss
1ZA20MP20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA20MP20
1ZA20MP20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 |
| Construction style | Crimp |
| End gender 1 | Male |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.88 in |
| Hose cut-off factor | 2.75 in |
| Inside diameter | 1 in |
| Item type | Fitting Assembly |
| Product Height | 2.63 in |
| Product Length/Depth | 5.7 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 39.426 in³ |
| Product Weight | 2.48 lb |
| Product Width | 2.63 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/4-11 1/2 |
| Trade Name | 1Z Series |
| UPC | 678146134516 |