Aeroquip by Danfoss
1ZA32AP32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1ZA32AP32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.63 in | |
| Hose cut-off factor | 3.4 in | |
| Packaged Weight | 5.14 lb | |
| Product Length/Depth | 6.47 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2-11 1/2 | |
| Trade Name | 1Z Series |