2-562-N-10
ROD CLEVIS ASSY
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | In Cylinder Assembly |
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Item type | Rod Clevis |
Package contents | Rod Clevis |
Product Height | 2 in |
Product Length/Depth | 2.74 in |
Product Type | Rod Clevis |
Product Volume | 6.795 in³ |
Product Width | 1.24 in |
Sub-brand | None |
Trade Name | None |