CLEVIS - STEEL
2-562-NS
Tools2-562-NS Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 2.740 |
| Product height mm | 69.596 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 1.240 |
| Product width mm | 31.496 |