![Hose Fittings 12-612 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213752%2FID432878013917-0101_preview.jpg&w=1920&q=75)
Danfoss Everflex
20-620-B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20-620-B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | Conv-O-Crimp Hose |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 1 5/8 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | 1.75 in |
| Hex Size 2 | 2 in |
| Hose cut-off factor | 1.64 in |
| Hose dash size | -20 |
| Inside diameter | 1.08 in |
| Item type | Fitting Assembly |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | .1 lb |
| Packaged Width | 4 in |
| Product Height | 2.3 in |
| Product Length/Depth | 2.2 in |
| Product material | Brass |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 10.12 in³ |
| Product Width | 2 in |
| Sub-brand | Everflex |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | None |
| UPC | 678146031242 |