Danfoss
200-0111-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
200-0111-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | None | |
| Application | Construction Machinery, Agriculture Machinery, Heavy Duty Equipment, Marine, Forestry Machinery, Mining Equipment | |
| Brand | Danfoss | |
| Design code | 2 | |
| Feature | Flow Rate 11-76 L/min (3-20 gal/min)Maximum pressure 275 bar (4,000 psi)Mid-range vehicle applications | |
| Flow Amplification | None | |
| Flow rate | 30 LPM | |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 | |
| Housing material | Ductile Iron | |
| Identification | Danfoss Product Number On Nameplate | |
| Inlet or Load Sense Relief Valve Setting | 0 bar | |
| Inlet Pressure Rating | 207 bar | |
| Input Torque | Standard | |
| Integral Valves | Yes | |
| Load Circuit | Non Reaction | |
| Main Displacement | 146 cm³/rev | |
| Maximum Back Pressure | 21 bar | |
| Maximum Flow Rate | 38 l/min | |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa | |
| Model Code | ADRA72A50AAA00010000AAAAA3AAA10B | |
| Mounting Threads | 2X M12 X 1.75-6H X 24.1 [.95] Min Depth Port Face 4X M10X1.5-6H Mounting Face | |
| Neutral Circuit | Open Center | |
| Paint | Black | |
| Ports | 4X .750-16 UNF-2B SAE O-Ring Port | |
| Product Height | 3.7 in | |
| Product Length/Depth | 5.83 in | |
| Product Type | Steering Control Units | |
| Product Volume | 79.813 in³ | |
| Product Weight | 17 lb | |
| Product Width | 3.7 in | |
| Recommended Filtration Level | ISO 18/13 Cleanliness | |
| Return Pressure Rating | 21 bar | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | Series 10 | |
| Unit type | Standard | |
| Valve Options | Manual Steering Check Valve | |
| Viscosity Recommendation | 120 SUS | |
| Working pressure - max | 275 bar | |
| Working temperature - max | 93 °C |