Danfoss
2000-2-5B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 48X5
2000-2-5B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/8 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | SAE 45 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Length/Depth | 1.34 in | |
| Product material | Brass | |
| Product Type | Straight Adapters | |
| Product Weight | .04 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/8-27 | |
| Thread Size 2 | 1/2-20 | |
| Trade Name | 2000 Series | |
| Tube OD 1 | .125 in | |
| Tube OD 2 | .313 in | |
| UPC | 678146045324 |