Danfoss
2000-2-6B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 48X6X2
2000-2-6B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Certification(s) | SAE J514SAE 010102 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/8 IN |
| End Size 2 | 5/8 IN |
| End type 1 | NPTF |
| End type 2 | SAE 45 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .625 in |
| Item type | NPTF Male / SAE 45° Male Straight Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.07 lb |
| Packaged Width | 9 in |
| Product Height | .625 in |
| Product Length/Depth | 1.25 in |
| Product material | Brass |
| Product Type | Straight Adapters |
| Product Volume | .488 in³ |
| Product Weight | .07 lb |
| Product Width | .625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 5/8-18 |
| Trade Name | 2000 Series |
| Tube OD 1 | .125 in |
| Tube OD 2 | .375 in |
| UPC | 678146045331 |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |