
Danfoss
200001-12-12B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
200001-12-12B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 1/16 IN |
| End Size 2 | 1 1/16 IN |
| End type 1 | Inverted |
| End type 2 | SAE 37 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 1.06 in |
| Item type | Inverted Male / SAE 37° Male Straight Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.5 lb |
| Packaged Width | 9 in |
| Product Height | 1.06 in |
| Product Length/Depth | 2.05 in |
| Product material | Brass |
| Product Type | Straight Adapters |
| Product Volume | 2.303 in³ |
| Product Weight | .5 lb |
| Product Width | 1.06 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-16 |
| Thread Size 2 | 1 1/16-14 |
| Trade Name | 200001 Series |
| Tube OD 1 | .75 in |
| Tube OD 2 | .75 in |
| UPC | 678146045201 |