![Aeroquip by Danfoss 2022 Series Straight Adapters NPTF Internal Pipe/SAE 37? Flare 2022-2-4B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318758%2FID463022680355-0101_preview.jpg&w=1920&q=75)
Danfoss
2001-2-5B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 46X5
2001-2-5B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 1/8 IN |
| End Size 2 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | SAE 45 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .56 in |
| Item type | NPTF Female / SAE 45° Male Straight Adapter |
| Packaged Weight | 1.05 lb |
| Product Height | .56 in |
| Product Length/Depth | 1.16 in |
| Product material | Brass |
| Product Type | Straight Adapters |
| Product Volume | .364 in³ |
| Product Weight | .05 lb |
| Product Width | .56 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 1/2-20 |
| Trade Name | 2001 Series |
| Tube OD 1 | .125 in |
| Tube OD 2 | .313 in |