Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.389 | |
| A dimension MM | 60.681 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20011-22-04TXZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -22 | -22 |
| End type 1 | FEMALE WATERWASH SWIVEL | Female waterwash swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.287 | |
| Hose cut off factor MM | 32.690 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 3.988 | |
| Product height in | 0.744 | |
| Product height mm | 18.898 | |
| Product length in | 2.389 | |
| Product length mm | 60.681 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.744 | |
| Product width mm | 18.898 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M22X1.5 | M22x1.5 |
