
Danfoss
2002-6-8B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2002-6-8B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Drop dimension | 1.28 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/4 IN |
| End type 1 | NPTF |
| End type 2 | SAE 45 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .75 in |
| Item type | NPTF Female/SAE 45° Male 90° Elbow Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 1.46 in |
| Product Length/Depth | 1.495 in |
| Product material | Brass |
| Product Type | Elbow Adapters |
| Product Volume | 1.637 in³ |
| Product Weight | .2 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Thread Size 2 | 3/4-16 |
| Trade Name | 2002 Series |
| UPC | 678146045614 |