
Danfoss Everflex
2008T
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2008T
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Danfoss |
| Button quantity | 0 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | .625 in |
| Item type | Spring Guard |
| Outside diameter | .835 in |
| Packaged Height | 21 in |
| Packaged Length | 4 in |
| Packaged Volume | 1764 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 21 in |
| Product color/finish | Hot Dip Galvanized |
| Product Height | .835 in |
| Product Length/Depth | 12 in |
| Product material | Carbon Steel |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 8.367 in³ |
| Product Width | .835 in |
| Sub-brand | Everflex |
| Thickness | .105 in |
| Trade Name | None |
| UPC | 678146031143 |