Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 90.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20111-14-05Z | |
| Compatible hose ID IN | 0.313 | |
| Compatible hose ID MM | 7.938 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.007 | |
| Drop dimension MM | 51.00 | |
| End connection hex size IN | 0.740 | |
| End connection hex size MM | 18.796 | |
| Hose cut off factor IN | 2.204 | |
| Hose cut off factor MM | 56.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 2.040 | |
| Product length mm | 51.816 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.740 | |
| Product width mm | 18.796 |
