Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 58.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.811 | |
| Backup hex size MM | 45.999 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20111EQY-39-16SRT | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 34 | |
| End connection hex size IN | 1.811 | |
| End size 2 | -16 | -16 |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 1.181 | |
| Hose cut off factor MM | 30.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.929 | |
| Product height mm | 48.996 | |
| Product length in | 3.291 | |
| Product length mm | 83.591 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.929 | |
| Product width mm | 48.996 |
