Product specifications
Characteristic | Value | Description |
|---|---|---|
| Backup hex size IN | 1.811 | |
| Backup hex size MM | 46.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20111QJ-39-16SRTX | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.811 | |
| End type 1 | FEMALE BSP MULTI SEAL | Female BSP multi seal |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.161 | |
| Hose cut off factor MM | 29.489 | |
| Hose size | -16 | -16 |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread size 1 | M39X2 | M39x2 |