Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 61.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20111QJY-18-04SVT | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 38 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.876 | |
| End size 1 | -10 | -10 |
| Hose cut off factor IN | 1.299 | |
| Hose cut off factor MM | 33.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 1.940 | |
| Product length mm | 49.276 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 |
