Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 65.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20111QJY-27-10SVT | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 39 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 31.750 | |
| Hose cut off factor IN | 1.387 | |
| Hose cut off factor MM | 35.250 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.440 | |
| Product height mm | 36.576 | |
| Product length in | 2.260 | |
| Product length mm | 57.404 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Thread sealant | NO | No |
