Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 90.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 2.362 | |
| Backup hex size MM | 59.995 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20111QJY-52-20SVT | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 51 | |
| End connection hex size IN | 2.362 | |
| End size 2 | -20 | -20 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 2.204 | |
| Hose cut off factor MM | 56.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 3.779 | |
| Product length mm | 95.986 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.413 | |
| Product width mm | 61.290 |
