Danfoss Spare Part Gerotor5986480-004 (RIGHT)

4 56 80 (Max 172) GER

201123-014


Tools

Product specifications

Characteristic
Value
Product height in3.070
Product height mm77.978
Product width in3.070
Product width mm77.978