Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.619 | |
| A dimension MM | 66.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2011TC-30-12FANTZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -30 | -30 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.359 | |
| Hose cut off factor MM | 34.519 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height mm | 36.017 | |
| Product length in | 2.618 | |
| Product length mm | 66.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.418 | |
| Product width mm | 36.017 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |