Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.560 | |
| A dimension MM | 65.024 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2011TC-33-10TBNTZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.625 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -48 | -48 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.323 | |
| Hose cut off factor MM | 33.604 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.504 | |
| Inside diameter MM | 12.802 | |
| Product height in | 1.182 | |
| Product height mm | 30.023 | |
| Product length mm | 65.024 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.615 | |
| Product width mm | 41.021 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M33X2 | M33x2 |