Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.188 |
| Item type | O-Ring |
| Outside diameter IN | 1.3630 |
| Product height in | 1.363 |
| Product height mm | 34.620 |
| Product length in | 0.032 |
| Product length mm | 0.813 |
| Product material | Carbon steel |
| Product width in | 1.363 |
| Product width mm | 34.620 |
| Thickness IN | 8.750 |
