MINI GEROLER ASSY.
201404-005
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.365 |
| Product height mm | | 60.071 |
| Product length in | | 1.253 |
| Product length mm | | 31.826 |
| Product width in | | 2.365 |
| Product width mm | | 60.071 |