Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
201546-000
OB 12V SOL COIL WITHDIODE
201546-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
201546-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.640
Product height mm
41.656
Product length in
10.320
Product length mm
262.128
Product width in
1.610
Product width mm
40.894