SPRING
20165-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20165-01
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1,926 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 3,3782 mm |
| Spring, Length Test | 9,8552 mm |
| Spring, Length unloaded | 13,9090 mm |
| Spring, Outside Diameter | 4,1910 mm |
| Spring, Rate | 0,475 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,4064 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |