SPRING
20187-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20187-01
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 6,855 N |
| Material | Chrome silicone |
| Number of active Coils | 9,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 3,4290 mm |
| Spring, Length Test | 9,9568 mm |
| Spring, Length unloaded | 12,3190 mm |
| Spring, Outside Diameter | 4,7498 mm |
| Spring, Rate | 2,902 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6604 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |