
FRONT RETAINER
202029-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
202029-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRONT RETAINER | Front retainer |
| Product height in | 6.302 | |
| Product height mm | 160.058 | |
| Product length in | 0.250 | |
| Product length mm | 6.350 | |
| Product width in | 6.302 | |
| Product width mm | 160.058 | |
| Sub brand | CHAR-LYNN | Char-Lynn |