Danfoss Everflex
2020ZT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2020ZT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | 1.39 in | |
| Item type | Spring Guard | |
| Outside diameter | 1.64 in | |
| Packaged Height | 21 in | |
| Packaged Length | 4 in | |
| Packaged Volume | 1764 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 21 in | |
| Product color/finish | Hot Dip Galvanized | |
| Product Diameter | 1.64 in | |
| Product Height | 1.64 in | |
| Product Length/Depth | 300 in | |
| Product material | Steel | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 806.88 in³ | |
| Product Width | 1.64 in | |
| Sub-brand | Everflex | |
| Thickness | .125 in | |
| Trade Name | None | |
| UPC | 678146031235 |