
Aeroquip by Danfoss
2021-20-16B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2021-20-16B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Aeroquip by Danfoss |
| Certification(s) | SAE 070102 |
| End gender 1 | Male |
| End Size 1 | 1 5/16 IN |
| End Size 2 | 1 1/4 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | 1.843 in |
| Item type | SAE 37 Male to Hose/Pipe/Tube Female |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.62 lb |
| Packaged Width | 9 in |
| Product Height | 1.843 in |
| Product Length/Depth | 2.4 in |
| Product material | Brass |
| Product Type | Straight Adapters |
| Product Volume | 8.152 in³ |
| Product Weight | .62 lb |
| Product Width | 1.843 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Thread Size 2 | 1 1/4-11.5 |
| Trade Name | 2021 Series |
| Tube OD 1 | .845 in |
| Tube OD 2 | 1.251 in |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |