Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2021-6-10SNCX | |
| End size 1 | -6 | -6 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 5 IN | 1.299 | |
| Hex size 5 MM | 33.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2021-NCX | 2021-NCX |
| Thread sealant | YES | Yes |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
| Thread size 2 | 3/8-18 NPTF | 3/8-18 NPTF |
