Danfoss
2021-6-4C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2021-6-4C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling | |
| Brand | Danfoss | |
| Certification(s) | SAE 070102 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 7/16 IN | |
| End type 1 | NPTF | |
| End type 2 | SAE 37 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .75 in | |
| Item type | NPTF Male / SAE 37° Male Straight Adapter | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.07 lb | |
| Packaged Width | 9 in | |
| Product Height | .75 in | |
| Product Length/Depth | 1.42 in | |
| Product material | Stainless Steel | |
| Product Type | Straight Adapters | |
| Product Volume | .799 in³ | |
| Product Weight | .07 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Thread Size 2 | 7/16-20 | |
| Trade Name | 2021 Series | |
| Tube OD 1 | .25 in | |
| Tube OD 2 | .25 in | |
| UPC | 678146046574 | |
| Working pressure | 4500 Psi | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |