Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.858 | |
| A dimension MM | 98.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.953 | |
| Backup hex size MM | 75.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20211-64-32TZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.950 | |
| End connection hex size MM | 74.930 | |
| End size 2 | -32 | -32 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.023 | |
| Hose cut off factor MM | 26.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.692 | |
| Inside diameter MM | 43.000 | |
| Product height in | 3.400 | |
| Product height mm | 86.360 | |
| Product length in | 4.763 | |
| Product length mm | 120.980 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M64X2 | M64x2 |
