Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 41.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20211-99-48FAXZ | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | CRIMP | Crimp |
| End size 2 | -48 | -48 |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 0.578 | |
| Hose cut off factor MM | 14.700 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 0.389 | |
| Inside diameter MM | 9.900 | |
| Product material | CARBON STEEL | Carbon steel |
