Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.925 | |
| A dimension MM | 23.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20211GS-14-00TORZ | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -14 | -14 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.536 | |
| Hose cut off factor MM | 13.614 | |
| Inside diameter IN | 0.040 | |
| Inside diameter MM | 1.000 | |
| Product height in | 0.670 | |
| Product height mm | 17.018 | |
| Product length in | 0.926 | |
| Product length mm | 23.520 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M14X1.5 | M14x1.5 |