Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.087 | |
| A dimension MM | 53.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212-16-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 14-16 LB-FT(20-22 NM) | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.649 | |
| Hose cut off factor MM | 16.485 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.090 | |
| Product length mm | 53.086 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |