Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.244 | |
| A dimension MM | 57.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212-22-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -22 | -22 |
| End Type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.728 | |
| Hose cut off factor MM | 18.491 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 2.240 | |
| Product length mm | 56.896 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M22X1.5 | M22x1.5 |
