Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.362 | |
| A dimension MM | 60.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212-27-10SVTX | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 14-16 LB-FT(20-22 NM) | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -27 | -27 |
| End Type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.767 | |
| Hose cut off factor MM | 19.482 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M27X1.5 | M27x1.5 |
