Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.362 | |
| A dimension MM | 60.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.260 | |
| Backup hex size MM | 32.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212-27-10TZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.004 | |
| End size 2 | -6 | -6 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.787 | |
| Hose cut off factor MM | 20.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.450 | |
| Product height mm | 36.830 | |
| Product length in | 2.755 | |
| Product length mm | 69.977 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M27X1.5 | M27x1.5 |
