Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.697 | |
| A dimension MM | 68.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212-30-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 14-16 LB-FT(20-22 NM) | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -30 | -30 |
| End type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.846 | |
| Hose cut off factor MM | 21.488 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 2.700 | |
| Product length mm | 68.580 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M30X1.5 | M30x1.5 |
