Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202124-3-4S |
| End size 1 | -3 |
| End Type 1 | Male 37 degree |
| End type 2 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 202124 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789285379 |
