Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.642 | |
| A dimension MM | 92.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212N-42-20WXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -42 | -42 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.205 | |
| Hose cut off factor MM | 30.607 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.008 | |
| Inside diameter MM | 25.603 | |
| Product height in | 1.520 | |
| Product height mm | 38.608 | |
| Product length in | 3.640 | |
| Product length mm | 92.456 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
