Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.523 | |
| A dimension MM | 89.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.165 | |
| Backup hex size MM | 55.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212N-45-20TZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.170 | |
| End connection hex size MM | 55.118 | |
| End size 2 | -20 | -20 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.086 | |
| Hose cut off factor MM | 27.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.600 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.114 | |
| Product length mm | 104.496 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.160 | |
| Product width mm | 54.864 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M45X2 | M45x2 |
