Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.818 | |
| A dimension MM | 97.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.950 | |
| Backup hex size MM | 74.930 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212N-60-24TZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.950 | |
| End size 2 | -24 | -24 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.102 | |
| Hose cut off factor MM | 28.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 4.488 | |
| Product length mm | 114.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
